Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Trapezoidal Nut - Trapezoidal nuts, flange nut Ready EFM thread to DIN ISO 103
Bill of material
Trapezoidal Nut, Flange Ready EFM thread to DIN ISO 103 KETTEN FUCHS Artikel-Nr. EFM-36x6-RH
CNSORDERNO
Order number
EFM-36x6-RH
STG
Increasing
RH right Hand
AG
Number of threads
1 mm
DS
D x pitch
36x6
D
Dimensions
70.0 mm
D1
Dimensions
45 mm
L
Dimensions
59.0 mm
L1
Dimensions
16 mm
L2
Dimensions
10 mm
LK
Dimensions
58 mm
B
Dimensions
7 mm
CNSMASSEXACT
weight
0.64 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices